Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Riser
Version 1
for power clamp
Version 2
short version
Main material
QT steel
Surface finish body
galvanised
Main colour
black
B=Length/Width
44,5
D=Thread
M12
H=Height
60
L= length/ width
95
Clamping force kN
32
D1
M8
L1
12
L2
88
Slot width
14
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Forged, black galvanised.
Application
The riser is positioned and fastened to the machine table, the power clamp is then screwed onto the riser.
By turning the adjustment screw on the power clamp, the height of the clamping arm can be infinitely adjusted and the workpiece clamped.
Advantages
- Other clamping heights can be achieved by mounting multiple risers one on the other.
- Infinite transition between clamping heights.
- Simple element assembly.
- For use in 12-28 mm T-slots or M10, M12, M16, M20 grid systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought