Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Riser
Version 1
with quick lock
Version 2
for power clamps compact
Main material
QT steel
Surface finish body
galvanised
Main colour
black
B=Length/Width
47,5
D=Thread
M12
H=Height
80
L= length/ width
105
B1
43,5
B2
34,5
B3
14
B4
22
B5
16
D1
12
H1
99
H2
95
Tightening torque M2 Nm
80
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered, black galvanised.
Note
When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Recommendation: construct a maximum of 2 intermediate elements on top of each other.
Advantages
The quick-lock mechanism enables the risers to be connected to each other and to the compact power clamp without screws.
Accessory
Power clamp compact 04627.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought