Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Thrust pad
Version 1
for power clamp
Form
A
Form definition
smooth
Main material
plastic
Main colour
black
B=Width
20
H=Height
12,5
L=Length
11,4
B1
13,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Suitable for clamping sensitive workpieces and surfaces.
Material
Plastic
Version
black.
Note
No plastic thrust pads are supplied with the 60 kN power clamps.
Accessory
Power clamp 04629.
3-stage power clamp 04629-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought