Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp nut
Main material
QT steel
Component material
aluminium
D=Thread
M20
B
22
Clamping force max. kN
60
D1
32
D2
60
D3
62
H
50
H1
10
SW1
13
T max.
24
T min.
16
Tightening torque max. Nm
30
UNSPSC Code
31161514
max. static load kN
120
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Housing carbon steel, cover aluminium.
Version
Carbonitrided
Note
The main feature of the mechanical clamp nut is an integrated planetary gear to simplify the manual clamping torque. After manually adjusting the clamp nut up to the workpiece the drive pinion of the planetary gear is engaged by turning the hexagonal spigot “SW1” to the right. The clamp nut is self-locking in every position. The clamp nut can be used for many clamping tasks throughout the machining field, especially for clamping parts in presses and punches.
Suitable bolts for t-slots see 07040.

The clamp nuts are supplied without t-slot bolts.
Drawing reference
1) ratchet
2) screws for T-slots up to M24, min. grade 10.9
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought