Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping screw
Main material
QT steel
D=Thread
M36x3
D1
19
H
73
H1
62
Max. tightening torque on SW1 Nm
45
Nominal clamping force kN
40
S
5
SW1
13
SW2
30
UNSPSC Code
31162800
max. clamping travel
1,5
max. static load kN
80
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
These power clamping screws are fitted with a patented wedge mechanism. This system allows the greatest clamping forces to be achieved at low torques with a simple manual operation. The wedge mechanism is self-limiting in every clamping position. A longer path can be quickly traversed via the external thread of the screw before the wedge mechanism (travel up to 2.2 mm) is used for clamping. Tightening screws are used for many purposes, primarily in presses, punches, production machines, fixtures and equipment production.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought