Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Conus
Main material
steel
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Steel, black oxidised.
Note
The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The clamping element “actima” can be mounted in any horizontal or vertical position.
Standard parts enable further applications and are available as optional accessories.
All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified).
The maximum permissible clamping force is approximately 4905 N.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought