Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping screw
Version 1
for pull clamps
Version 2
automation-compatible
Main material
QT steel
Surface finish body
tempered, black oxidised
Main colour
black
D1=Thread
M16
D=diameter
25
L=Length
28
SW=key width
19
D2
10
D3
18
D4
21
L1
30
L2
3
L3
13
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Accessory
04401 Automation capable pull clamps.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought