Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping screw
Version 1
for pull clamps
Version 2
pneumatic
Main material
QT steel
Main colour
black oxidised
D3=Thread
M10
D=diameter
12
D1
8
D2
4,3
L
38
L1
11
L2
24
L3
1,5
SW
6
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
These draw bolts for the pneumatic pull clamp are screwed directly into the workpiece. This enables the workpiece to be quickly connected to and released from the pull clamp over a pneumatic valve.
The system can also be used as a zero-point clamping system.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought