Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Extension piece
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
55
H=Height
42
L=Length
66,5
SW=key width
19
B1
36
D for screw DIN 912
M8
H1
25
H2
33
H3
12,7
L1
22
L2
20
L3
36,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Extension units are required if the drive elements of the automation-capable clamping elements are inaccessible due to lack of space.
Material
Carbon steel.
Version
Black oxidised.
Note
1) socket and 2) drive shaft are not supplied.
Drawing reference
1) Socket
2) Drive shaft
Accessory
04401 Automation capable pull clamps.
04401-10 Automation capable pull clamp with clamping screw.
02334-10 Automation capable support element.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought