Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull clamp
Version 1
automation-compatible
Version 2
with clamping screw
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
90
D1=Thread
80
D=diameter
125
H=Height
125
SW=key width
19
B1
70
Clamping force kN
15
D2
M10
D3 for screw to DIN 912
M10
D4
M16
D5
8
D6
104
H1
105
H2
20
H3
30
H4
80
H5
20
Tightening torque max. Nm
45
Travel S
21
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Body black oxidised.
Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
Note
1. First, place the workpiece on the workpiece support or the clamping screw of the pull clamp. This will compress the internal spring and retract the clamping screw into the main body.

2. Position the tapped hole in the workpiece above the clamping screw.
The tip of the clamping screw is pressed lightly into the tapped hole by the spring pressure.

3. When the drive element is actuated, the clamping screw rotates into the tapped hole of the workpiece and clamps it.

With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation capable
High clamping forces
Rapid clamping
Integrated clamping screw
Scope of delivery
2x locating pins Ø 8 (h7) x 40.
1x protection plug.
Accessory
04401-20 Extension unit.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought