Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull clamp
Version 1
pneumatic
Main material
mild steel
Main colour
black oxidised
Component colour
case-hardened
D=diameter
105
Clamping force kN
2,5
Clamping force (clamping by spring force) N
500
D1
75
D2
63
D3
12
D4
88
D5
G 1/8
H
50
H1
47
H2
35
H3
31
H4
19
H5
10
H6
1,9
Operating pressure MPa
0,3 - 1,0
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Clamping element hardened, ground and black oxidised.
Note
Pneumatic pull clamps are used to clamp workpieces and fixtures.
The clamping pin is screwed onto the workpiece or fixture.

Clamping procedure:
Open the clamping element by applying compressed air to the ”open” port.
Close clamping element (for clamping) by applying compressed air to the ”close” port.

The third port (D5) is used to blow out and clean the seating face. It can also be used to get feedback to ensure the workpiece is correctly seated, or to ease lifting the workpiece off after the opening procedure.

The system can also be used as a zero-point clamping system.

The clamping forces indicated are based on 0.5 MPa.

Permissible opposing force = 2x the clamping force of the module.
Accessory
04403-01 Clamping screws for pneumatic pull chucks.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought