Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter ring
Main material
steel
Surface finish body
hardened
D
18
D1
25
G
M14x1,5
H
10
H1
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Adapter rings can be used to reduce to different fitting diameters. This permits various clamping elements to be positioned on fixtures with grid holes.
Material
Steel.
Version
Hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought