Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side clamp
Main material
aluminium
Surface finish body
anodised
Component material
steel
Surface finish component
hardened and nickel plated
D1=Thread
M6
F=Retaining force N
320
L=Length
135
Actuation
pneumatic
Application
rough and machined parts
B
65
B1
40
B2
18
B3
53
D
6,5
D2
18
D3
M6
D4
2-6
H
54
H1
30
H2
33
H3
12
H4
2,4
Kind of fastening
elongated hole
L1
30
L2
20
L3
8
L4
32
L5
6
L6
84
L7
38
L8
30,5
L9
34
Operating pressure MPa
0,3 - 1,0
S1 (travel)
3
S2
15
Size
2
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing aluminium.
Clamping arm steel.
Version
Housing anodised.
Clamping arm hardened and nickel-plated.
Note
The pneumatic hold-down clamp is suitable for clamping workpieces from above. This clamp is operated with standard pressure compressed air. The large swivel angle of the clamping arm makes it easy to insert and remove the workpieces without any obstructions, guaranteeing optimum accessibility to the workpiece. The block design of the housing offers universal fastening possibilities, which means that the clamp can be optimally adapted to the workpiece being clamped. Self-aligning pads with a smooth or serrated faces can be fitted in the clamping arm, enabling rough or machined workpieces to be clamped.
These pneumatic clamps can be placed in multiple positions on the workpiece and operated in any particular order. They can be controlled manually or automatically. As these clamps are pneumatically actuated, they relieve the operator, particularly where frequent clamping processes are carried out.

The clamping forces indicated are based on 0.5 MPa.
On request
Sensor bracket, without sensor.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought