Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Edge Clamp
Main material
steel
Surface finish body
hardened and black oxid finish
BN=Slot width
12
B
47
B1
40
D
M10
F kN
16
F1 kN
0,6
H
20
H1
2,5
L
80
L1
39
L2
26
L3
3
Packaging type
1 unit = 1 pair
Tightening torque Nm
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened, black oxidised.
Note
Due to their flat construction, these handy low-profile clamps are suitable for machining the majority of workpiece dimensions. Due to the wedge effect, the hardened jaws clamp simultaneously forwards and downwards.

The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.

Supplied in pairs.
Scope of delivery
- 2x low-profile clamps.
- 4x DIN EN ISO 4762-10.9 fastening screws.
- 4x DIN 508 T-slot nuts.
- 2x ISO 2936 hex socket keys.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought