Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Carrier plate
Version 1
for toe clamps
Version 2
for catch plates
Main material
QT steel
Surface finish body
black oxidised
B=Width
25
H=Height
16
L=Length
50
F
M8
G hole for DIN 912 cap screw
M8
H1
7
Kind of fastening
fastening holes
L1
25
L3
12,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Rack plates are used to position stepped and standard toe clamps.
The holes (G) for DIN 912 socket head screws is used to fasten the rack plate to suitable base elements. The tapped hole (F) is used to secure the toe clamps.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought