Robust jaw flat QT steel 04500-10-19
- Workpiece clamping with positive down force
- Clamping jaws are rotatable (smooth and serrated)
- Clamping jaw case-hardened
- For high clamping forces
Sales unit
€356.00
plus sales tax
Added to your shopping cart
Designation
Robust jaw
Version 1
flat
Main
material
QT steel
Component
material
mild steel
Surface finish
component
case-hardened
B=T-slot width
12/14/16/18
SW=key width
16
B
65
B1
19
Clamping
force
F (kN)
8/15/20/28
F1
kN
1,2/2,2/3/4,2
H
max.
60
H
min.
50
H1
30
H2
40
L
177
L1
113
L2
29
S
12
S1
6
Tightening
torque
Nm
20/40/45/60
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body carbon steel.
Jaw plates mild steel.
Jaw plates mild steel.
Version
Body black oxidised.
Jaw plates case hardened.
Jaw plates case hardened.
Note
Both sides of the jaw plates can be used. Smooth side for machined faces, serrated side for rough faces. Two screws should be used to secure the robust side clamp to the machine table. Depending on the slot width, the screws for T-slots 07040 make suitable mounting screws. These must be ordered separately.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.