Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side clamp
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
76
D=Thread
M6x15
H=Height
80
L=Length
76
SW=key width
19
B1
52
B2
32
B3
64
B4
35
Clamping force kN
6
D1
10
D2
6,6
H1
56
H2
50
H3
30
H4
35
H5
12
H6
15
H7
8
L1
34
L2
5
L3
30
Tightening torque max. Nm
27
Travel S
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These side clamps are highly suitable for automated clamping processes.
Material
Carbon steel.
Version
Tempered and black oxidised.
Method of operation
Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
Scope of delivery
04579-10-0600: 2x locating pins Ø 10 (h7) x 30.
04579-10-1000: 2x locating pins Ø 16 (h7) x 30.
Accessory
Grippers and inserts 07113.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought