Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Robust jaw
Main material
malleable iron
Surface finish body
black oxidised
Component material
mild steel
Surface finish component
case-hardened
B=T-slot width
32/36/42
Actuation
screw
Application
rough and machined parts
B
90
B1
38
Clamping force F (kN)
50
F1 kN
7,5
H
120
H1
56
H2
145
H3
40
L
265
L1
158
S
12
S1
15
Tightening torque Nm
160
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body malleable iron.
Jaws mild steel.
Version
Black oxidised.
Jaws case-hardened.
Note
The jaws are reversible, smooth side for machined parts, serrated side for rough surfaces. We recommend using two bolts to mount the clamp to the machine table!
The T-slot bolts 07040 can be used for mounting (order separately).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought