Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side clamp
Main material
QT steel
Surface finish body
black oxidised
Component material
tool steel
A=Length
50
B=Width
65
C=height
50
F=Retaining force N
27000
Actuation
screw
Application
blanks
D
25
E
8
F
45
G
12
H
7,1
J
16
K
27
Kind of fastening
elongated hole
L
11
M
40
N
74
O
6
P
M10 x 40
R
M4x12
Tightening torque Nm
50
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and arm carbon steel.
Jaw tool steel.
Version
Housing, black oxidised.
Arm and jaw tempered and black oxidised.
Accessory
07115-10 Grippers, square with counterbore.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought