Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side clamp
Version 1
with clamping point
Main material
QT steel
Surface finish body
black oxidised
B=Width
67
BN=Slot width
18
D=Thread
M16
H=Height
71,5
L=Length
134
SW=key width
24
B1
36
B2
20
D1
M16
D2
M6
F kN
30
H1
34
L1 max.
199,5
L1 min.
189,5
L2 max.
70,5
L2 min.
60,5
L3
26,5
L4
36
L5
32
Size
30
Tightening torque M1 Nm
205
Tightening torque M2 Nm
125
Travel S
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
This mechanical side clamp which has no draw-down effect can be used as a clamping or stop element.

ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
Advantages
- Compact construction
- Can be used horizontally or vertically
- Replaceable thrust screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought