Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side clamp
Main material
steel
Surface finish body
black oxidised
Component material
mild steel
Surface finish component
case-hardened and black oxidised
A=Length
73
B=Width
25
F=Retaining force N
10000
H=Height
35
Actuation
screw
Application
rough and machined parts
D
12,2
D1
M6
D2
7
D3
M6
D4
16
D5
6,5
E
2,5
E1
11
H1
24
H2
12,4
K
25,5
K1
2,5
Kind of fastening
elongated hole
L
27
X
12
Y
4,5
Z
M3

Description

Material
Body steel.
Jaw mild steel.
Centring bush carbon steel
Version
Black oxidised.
Jaw plates case-hardened.
Note
The jaws have a serrated side for rough faces. A positive down force is exerted during clamping. A threaded pin can be inserted into D3 to prevent backwards slippage during the clamping process.
Drawing reference
1) reversible jaw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought