Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side clamp
Version 1
left
Version 2
flat jaw
Main material
steel
B=Width
32
L1= length
132
D1
M8
D2
8,4
F max. kN
3,5
H1
20
H2
30
H3
8
H4
40
L2
50
L3
32
S
3
UNSPSC Code
31162800
slot dimension A
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force. The low-profile design allows workpieces to be machined over the entire top surface without the need to move the the clamp. A spring withdraws the jaw when opened.
The clamp can be positioned parallel to the T-slot by mounting on the seating block 02395.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought