Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Side stop
Form
B
Main material
ductile iron
Surface finish body
painted
Main colour
black
Component material
QT steel
Application
blanks
Kind of fastening
elongated hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body ductile iron (SG iron)
Jaw QT steel hardened.
Version
Painted black.
Jaw bright.
Drawing reference
1) spherical washer set for M12 and M16
2) workpiece
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought