Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat clamp
Version 1
for T-slot
Main material
steel
Surface finish body
hardened and nickel plated
Component material
steel
Surface finish component
black oxidised
B=Width
44
BN=Slot width
14
D=Thread
M12
H=Height
25
L=Length
112
C1
8
F kN
15
F1 kN
7,5
SW
10
Tightening torque M1 Nm
65
Tightening torque M2 Nm
52
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Clamping element (front) steel 1.7225.
Retaining element (rear) steel 1.0503.
Version
Body parts hardened and nickel-plated.
Fasteners black oxidised.
Note
Particularly low workpieces can be clamped using the T-slot clamps. The positive down force helps to hold the workpiece down on the machine table.
Application
1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought