Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Slot clamp
Main material
steel
Surface finish body
hardened and nickel plated
Component material
steel
Surface finish component
black oxidised
B=Width
22
BN=Slot width
14
D=Thread
M10
H=Height
31
L=Length
40
B1
13,6
F kN
7
F1 kN
3,5
H1
24
H2
14-19
SW
5
Tightening torque M1 Nm
18
Tightening torque M2 Nm
9
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body steel 1.7225.
Screws steel grade 8.8.
Version
Body hardened and nickel-plated.
Screws black oxidised.
Note
Particularly low workpieces can be clamped using the T-slot clamps. The positive down force pushes the workpiece down on the machine table.
Application
1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought