Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat clamp
Version 1
for T-slot
Main material
steel
Surface finish body
hardened and black oxid finish
BN=Slot width
16
B
25
B1
16
F kN
8
F1 kN
0,9
H max.
17
H min.
2,5
H1
41
H2
15
H3
6
L
68
L1
2,5
Packaging type
1 unit = 1 pair
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened, black oxidised.
Note
Particularly low parts can be clamped using these T-slot clamps. The wedge effect on the jaws presses the workpiece firmly and securely onto the machine table. ”H1” and ”H3” are per DIN 650 by maximum slot depth. To achieve lower clamping heights with minimum slot depth, the clamping piece can be ground down by dimension H3.

The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.

Supplied in pairs.
Scope of delivery
- 2x T-slot clamps.
- 2x DIN EN ISO 4762 fastening screws.
- 2x ISO 2936 hex socket keys.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought