Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toe clamp
Form
A
Main material
QT steel
Surface finish body
black oxidised
Component material
QT steel
Surface finish component
tempered, black oxidised
B=Width
65
G=Thread
M8
H=Height
7,5
L=Length
39,5
Application
blanks
B1
45
B2
25
Clamping force N
4000
H1
16
H2
7
H3
1,5
J
7
Kind of fastening
fastening holes
L1
25
SW
4
Tightening torque Nm
8
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Body tempered and black oxidised.
Jaw plate black oxidised and tempered on the edges.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought