Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toe clamp
Version 1
fixed
Form
A
Main material
QT steel
Surface finish body
tempered, black oxidised
B=Width
35
D=diameter
8
G=Thread
M12
H=Height
9
L=Length
54
Application
blanks
B1
12
Clamping force N
20000
H1
23
H2
10
H3
2,3
J
5
Kind of fastening
fastening holes
L1
37
L2
16
Tightening torque Nm
90
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought