Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Catch plate
Version 1
adjustable
Form
A
Main material
QT steel
Surface finish body
black oxidised
Component material
QT steel
Surface finish component
tempered, black oxidised
B=Width
35
L=Length
75
Application
blanks
B1
13
B2
20
H
29
H1
22
H2
10
J
10
Kind of fastening
elongated holes
L1
20
L2
13,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Body black oxidised.
Jaw plate tempered and black oxidised.
The contact face of the jaw plate is serrated.
Note
The adjustable stop is used together with the rack plate CL.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought