Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Version 1
double
Version 2
for T-slot
Product type
pull-down clamping
Main material
tool steel
Surface finish body
hardened
Component material
tool steel
Surface finish component
hardened and black oxid finish
B=Width
41
D=Thread
M12X50
A max.
49
A min.
42
Application
blanks
B1
30
C
36
Clamping force max. kN
40
E
5
G
14
Kind of fastening
T-slot
Tightening torque max. Nm
85
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and jaw segments tool steel.
Version
Body hardened.
Jaw segments hardened (49-51 HRC) and black oxidised.
Wedge faces ground.
Note
Because of their compact design, the double wedge clamps are especially suitable for horizontal and vertical multiple clamping. The hardened and ground wedge surfaces make high clamping forces possible.
Optionally, the appropriate wedge clamp can be mounted either in a grid hole or T-slot. Inserting a socket head screw DIN 912 moves the two clamping segments outwards and presses the workpieces against a fixed stop.
The so-called “draw-down effect” is caused by the double wedge of this version.

Travel acc. to order No.:
04527-12 = ±1.0 mm
04527-16 = ±1.5 mm
Drawing reference
D) DIN 912 cap screw

1) Wedge clamps
2) Workpiece
3) Fixed stop
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought