Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Version 1
smooth
Version 2
double sided
Main material
QT steel
Surface finish body
hardened
Main colour
black
B=Width
24
D=Thread
M8X25
A max.
33,5
A min.
30,5
Application
machined
C
15
Clamping force max. kN
15
E
2
Kind of fastening
thread
Tightening torque max. Nm
25
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Wedge and jaw segments carbon steel.
Version
Wedge and jaw segments hardened, black.
Note
The functioning principle make the wedge clamps ideal for series clamping. The wedge form can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Drawing reference
D) DIN 6912 cap screw

1) Jaw face smooth
2) Jaw face serrated
3) Wedge clamps
4) Workpiece
5) Fixed stop
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought