Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Version 1
serrated
Version 2
for tapped hole
Main material
tool steel
Surface finish body
hardened
Component material
tool steel
Surface finish component
hardened and black oxid finish
B=Width
41
D=Thread
M12X40
A max.
49
A min.
42
B1
30
C
22
Clamping force max. kN
30
E
4
G
M12
Kind of fastening
thread
Tightening torque max. Nm
85
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and clamping segments tool steel.
Version
Body hardened.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Note
The compact design makes these wedge clamps ideal for horizontal and vertical series clamping. The hardened and ground wedge faces can exert high clamping forces. These wedge clamps can be mounted in grid holes or T-slots. Tightening the DIN 912 socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.

The jaws of version 04525-08 and 04525-0810 are not serrated.

The wedge has a slightly elongated hole allowing for movement.

Spread width:
04525-08 = ±0.5 mm
04525-12 = ±1.0 mm
04525-16 = ±1.5 mm
Drawing reference
D) DIN 912 cap screw

1) Wedge clamps
2) Workpiece
3) Fixed stop
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought