Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Version 1
with machining allowance
Version 2
for tapped hole
Main material
tool steel
Surface finish body
hardened
Component material
tool steel
Surface finish component
hardened and black oxid finish
B=Width
56
D=Thread
M16X60
A max.
76
A min.
67
Application
blanks
B1
42
C
29
Clamping force max. kN
50
E
5
G
M16
Kind of fastening
thread
Tightening torque max. Nm
210
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body tool steel.
Jaw segments tool steel (30 HRC).
Version
Body hardened.
Jaw segments black oxidised.
Wedge faces ground.
Note
The special feature of the wedge clamp lies in the machining allowance per vice jaw of 3 mm for version 04526-08 and 5 mm for versions 04526-12 and 04526-16.
This extra length allows for forms adjusted to the workpiece geometry to be incorporated (see illustration).

Vice jaws version 04526-08 and 04526-0810 are not serrated.

Travel acc. to order No.:
04526-08 = ±0.5 mm
04526-12 = ±1.0 mm
04526-16 = ±1.5 mm
On request
Pre-formed jaw segments or other hardness grades.
Drawing reference
D) DIN 912 cap screw

1) wedge clamps
2) workpiece
3) fixed stop
4) baseplate
5) hydraulic/pneumatic cylinder
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought