Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Version 1
with machining allowance
Version 2
double sided
Main material
QT steel
Surface finish body
tempered
Main colour
black
Surface finish component
tempered
B=Width
24
D=Thread
M8X25
A max.
39,5
A min.
36,5
Application
machined
C
15
Clamping force max. kN
11
E
2
Kind of fastening
thread
Tightening torque max. Nm
19
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Wedge and jaw segments carbon steel.
Version
Wedge and jaw segments tempered, black.
Note
The special feature of these wedge clamps is the machinable jaws. This extra material enables the jaws to be machined to suit the geometry of the workpiece. In addition, the functioning principle makes them suitable for series clamping. The wedge shape creates high clamping forces.
The wedge clamps can be mounted in tapped holes or T-slots. Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Attention
These wedge clamps have a machining allowance per jaw of 3 mm for version M8 and 5 mm for versions M10, M12 and M16.
Drawing reference
D) DIN 6912 cap screw

1) wedge clamps
2) workpiece
3) fixed stop
4) baseplate
5) hydraulic/pneumatic cylinder
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought