Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Main material
aluminium
Surface finish body
anodised
Component material
mild steel
Surface finish component
black oxidised
D=Thread
M4
L=Length
15,9
Application
machined
B1 min. - max.
12,3 - 13,1
B2
10,4
Clamping force max. kN
2,2
H
12,7
H1
5,6
Kind of fastening
thread
Tightening torque max. Nm
3,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Channel aluminium profile.
Wedge hardened steel.
Version
Outer part anodised.
Wedge black oxidised.
Note
Two workpieces can be held simultaneously with the wedge clamp. They are ideal for clamping round or rectangular pieces. The compact design allows space-saving series clamping.
Drawing reference
In clamped position dimension B1 max. given in the table should be achieved.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought