Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wedge clamp
Version 1
with fixed jaw
Version 2
single sided
Form
B
Form definition
serrated
Main material
mild steel
Surface finish body
hardened and phosphated
B=Width
50
H=Height
25
B1
30
B3
5H7
C hole for DIN 912 cap screw
M12
Clamping force max. kN
30
D Internal thread
M5
G cap screw DIN 912
M12x30
H1
12,5
H3
3,5
L max.
94,5
L min.
88,5
L1
2,5
Tightening torque max. Nm
85
UNSPSC Code
31162800
Z cap screw DIN 912
M12x25
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
These wedge clamps set into a T-slot for clamping.
Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1.0 mm, M16 = ±1.5 mm.
Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Note
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Scope of delivery
Wedge clamps
Fastening screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought