Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook and loop fastener bracket
Version 1
with hook and loop fastener
Main material
polyamide
Main colour
black
Component material
polypropylene
Component colour
black
B=Width
10
L=Length
150
B1
15
Clamping range mm
4-20
H1
17,7
L1
19
Profile
B
Slot width
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Bracket fibreglass reinforced polyamide.
Hook and loop fastener polypropylene.
Version
Bracket black, self-extinguishing as per UL94-V0.
Hook and loop fastener black, self-extinguishing as per UL94-V2.
Note
The hook and loop fastener bracket serves as an installation aid for the damage-free securing of wires, cables and hoses. The bracket is already fitted with a hook and loop strip The hook and loop strip can be inserted and removed without tools. The hook and loop strip can be opened and fastened hundreds of times.

The hook and loop fastener bracket is for mounting on aluminium profiles.

The T-base on the bracket is used to mount the bracket in the slots of aluminium profiles without tools. The bracket can be mounted at right angles or parallel to the profile slot by turning it through 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought