Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook and loop belt
Main material
polypropylene
Main colour
black
Component material
polyamide
Component colour
black
B=Width
20
L=Length
600
B1
27
H1
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hook and loop strip polypropylene.
Buckle polyamide.
Version
Hook and loop strip and buckle black, self-extinguishing as per UL94-V2.
Note
High quality hook and loop strip with permanently attached plastic buckle, can be opened and fastened hundreds of times.
The hook and loop belt is best suited for bundling, ordering and securing cables and wires. It is pulled through the buckle with the fleece side facing outwards, pulled back to tighten and then securely anchored on the hook side.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought