Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hook and loop fastener
Version 1
on a roll
Main material
polypropylene
Main colour
black
B=Width
7,5
L=Length
15000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polypropylene.
Version
Black, self-extinguishing as per UL94-V2.
Note
High quality hook and loop strip made from polypropylene, can be opened and fastened hundreds of times.
The hook and loop fastener is best suited for bundling, ordering and securing cables and wires.

Self-extinguishing as per UL94-V2. Can be cut to the desired length.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought