Connecting cable GST18i3 plug plastic black 80161-05-12X4000
- For linking socket strips and LED lamps
- 3-pin
- Socket - Plug
Sales unit
€32.41
plus sales tax
Added to your shopping cart
Designation
Connecting cable
Version 1
GST18i3 plug
Version 2
GST18i3 socket
Main
material
plastic
Main
colour
black
L=Length
4000
Cable type
H05VV-F
No. of conductors
x conductor
cross-section
N=3X1,5 MM²
Rated current
A
16
Rated voltage
V
250
Safety rating
IP20
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Cable insulation: PVC plastic.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Version
black.
Note
Connection cable for linking socket strips and LED lamps.
Side 1: GST18i3 plug Self-locking (can be released with tools).
Side 2: GST18i3 socket. Self-locking (can be released with tools).
Side 1: GST18i3 plug Self-locking (can be released with tools).
Side 2: GST18i3 socket. Self-locking (can be released with tools).
Temperature range
Permanent temperature resistance 70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.