Connection cable GST15i3 socket polyamide white 80162-203X3000
Sales unit
€39.48
plus sales tax
Added to your shopping cart
Designation
Connection cable
Version 1
GST15i3 socket
Version 2
Open cable end
Main
material
polyamide
Main
colour
white
Component
material
PVC
Component
colour
orange
L=Length
3000
Cable type
H03VV-F
Connection
WIELAND GST15I3
No. of conductors
x conductor
cross-section
3X0,5 mm²
Rated current
A
16
Rated voltage
V
250
Safety rating
IP20
UNSPSC Code
43202216
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing: polyamide (PA).
Cable: PVC.
Wire Insulation: PVC
Wire core: copper.
Cable: PVC.
Wire Insulation: PVC
Wire core: copper.
Version
Housing: socket (female).
Housing colour: white.
Cable colour: orange.
Wire colour coding: as per DIN EN 0293-308.
Housing colour: white.
Cable colour: orange.
Wire colour coding: as per DIN EN 0293-308.
Note
Connection cables for powering LED lamps.
End 1: GST15i3 socket. Self-locking (can be released using tools).
End 2: exposed cable end.
For use in dry rooms for connecting light electrical appliances subject to moderate mechanical stress.
End 1: GST15i3 socket. Self-locking (can be released using tools).
End 2: exposed cable end.
For use in dry rooms for connecting light electrical appliances subject to moderate mechanical stress.
Temperature range
By flexible layout: -5 °C to +70 °C.
By fixed layout: -40 °C to +70 °C.
By fixed layout: -40 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.