Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Connector
Version 1
with screw connection
Version 2
9-pin
Main material
zinc
Component material
PVC
L=Length
51
Cable bend radius fixed
≥ 5 x D1
Cable bend radius moving
≥ 10 x D1
D1
8,8
EMC capability
shielded
Halogen-free
yes
N
3x1,5 mm²
Operating voltage V
150
P
3000
Safety rating
IP67
UNSPSC Code
31161527
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Connector zinc.
Cable sheath PVC.
Note
The M23x1 connector socket with screw lock can be used as a power supply cable for the actuators 85000-50.
Accessory
Stainless steel or aluminium actuator for linear actuators 85000-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought