End cap GST18i3 socket plastic black 80161-49-2
- Protects the unused port from dust and dirt
- Provides an optically neat finish
- Inexpensive
Sales unit
€2.96
plus sales tax
Added to your shopping cart
Designation
End cap
Version 1
GST18i3 socket
Main
material
plastic
Main
colour
black
UNSPSC Code
31161512
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
PA plastic.
Version
black.
Note
End cap for capping the unused 3-pole sockets (GST18i3 socket) of socket strips and LED lamps.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.