Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Connecting cable
Version 1
GST15i3 plug
Version 2
GST15i3 socket
Main material
polyamide
Main colour
white
Component material
PVC
Component colour
orange
L=Length
800
Cable type
H03VV-F
No. of conductors x conductor cross-section
3X0,5 mm²
Rated current A
16
Rated voltage V
250
Safety rating
IP20
UNSPSC Code
43202216
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing: polyamide (PA).
Cable: PVC.
Wire Insulation: PVC
Wire core: copper.
Version
Housing: socket (female/male).
Housing colour: white.
Cable colour: orange.
Wire colour coding: as per DIN EN 0293-308.
Note
Connection cable for joining several LED lamps.

End 1: GST15i3 plug. Self-locking (can be released using tools).

End 2: GST15i3 socket. Self-locking (can be released using tools).

For use in dry rooms for connecting light electrical appliances subject to moderate mechanical stress.
Temperature range
By flexible layout: -5 °C to +70 °C.
By fixed layout: -40 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought