Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter
Main material
polyamide
Main colour
black
Nominal size
70
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide PA6.
Version
black.
Note
Adapter for joining an energy chain to a corrugated pipe or an energy chain to a cable gland.

The energy chain/corrugated pipe can be rotated in the adapter. The cable gland is however, clamped.

The bracket for adapter 80855-21 is used to secure the adapter.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Accessory
Brackets for adapter 80855-21.
Cable glands 80855-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought