Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Polyamide PA6.
Version
black.
Note
Connecting elements with tension relief for holding and securing energy chains or a corrugated pipes.

Connecting elements are used where energy chains/corrugated pipes need to be held in place to prevent twisting.

The connection elements are equipped with tension relief teeth. The lines can be secured to the teeth using cable ties.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The connection elements can be opened and closed tool-free via a plastic latch. The inner jaws with tension relief teeth consist of two identical half-shells that are mounted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connection element and enable the energy chain to be held securely by means of the internal profiling.

Other customers also bought