Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Polyamide PA6.
Version
black.
Note
Connecting elements for holding and fixating energy chains or a corrugated pipes.

Connecting elements are used where energy chains/corrugated pipes are to be held.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The connection elements can be opened and closed tool-free via a plastic latch. The inner jaws consist of two identical half shells that are fitted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connection element and enable the energy chain to be held securely by means of the internal profiling.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought