Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Polyamide PA6.
Version
black.
Note
The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The low-friction guide is opened and closed tool-free via a plastic latch. The inner jaws consist of two identical half shells that are fitted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connecting element and ensure that the energy chain runs smoothly.

Other customers also bought