Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Divider
Main material
polyamide
H=Height, inside
25
Suitable for
80850-20-...
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide fibreglass reinforced.
Version
Black.
Note
Spacers to separate the cables inside the chain. The spacers can be moved within the chain link. Normally, these are fitted into every second chain link.
Temperature range
-30°C to +125°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought