Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel arm
Version 1
with spring stop
Main material
polyamide
Main colour
black
Nominal size
70
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide PA6.
Version
black.
Note
Swivel arms with spring stop to hold a return spring.

A complete spring return system is created for energy chains when used in combination with a return spring and a protector. The protector serves as a fixed point for the spring.

A spring return system helps guide the energy chain on the robot. They enable length compensation for the required energy chain on the manipulator and prevent disruptive hanging loops (loop formation). The aim is to guide the hose bundle as close as possible to the robot. This relieves the energy chain and reduces wear.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Accessory
Protectors 80855-15.
Return springs 80855-45.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought